IESNA:LM-63-2002
[TEST]P1847642
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S485D1440U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4985
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
530.3 526.9 524.1 519.6 515.8 511.4 502.7 491.6 483.4 474.5
459.9 443.9 432.3 419.7 400.6 379.8 365.5 351.1 328.9 304.9
288.9 272.9 247.5 222.7 206.2 189.6 164.8 139.3 122.7 106.2
82.1 59.3 45.5 31.7 15.2 4.4 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
530.3 531.4 536.5 543.2 548.2 554.8 567.5 579.9 588.2 596.5
607.5 614.8 616.5 609.8 582.7 538 508.2 476.8 429.6 384.6
356.5 330.6 292.4 257.1 234.4 212.4 180.7 150.9 131 112.3
85.5 59.9 45.5 32.3 15.9 5 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
530.3 526.9 524.1 519.6 515.8 511.4 502.7 491.6 483.4 474.5
459.9 443.9 432.3 419.7 400.6 379.8 365.5 351.1 328.9 304.9
288.9 272.9 247.5 222.7 206.2 189.6 164.8 139.3 122.7 106.2
82.1 59.3 45.5 31.7 15.2 4.4 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
530.3 531.4 536.5 543.2 548.2 554.8 567.5 579.9 588.2 596.5
607.5 614.8 616.5 609.8 582.7 538 508.2 476.8 429.6 384.6
356.5 330.6 292.4 257.1 234.4 212.4 180.7 150.9 131 112.3
85.5 59.9 45.5 32.3 15.9 5 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
530.3 526.9 524.1 519.6 515.8 511.4 502.7 491.6 483.4 474.5
459.9 443.9 432.3 419.7 400.6 379.8 365.5 351.1 328.9 304.9
288.9 272.9 247.5 222.7 206.2 189.6 164.8 139.3 122.7 106.2
82.1 59.3 45.5 31.7 15.2 4.4 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
